IESNA:LM-63-2002
[TEST]P955533
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB8B-950-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](8) 90 CRI, 5000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]32263
TILT=NONE
208 -1 1 37 22 1 1 1.5 1.5 0
1 1 292.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
3785.5 4739.7 5602.4 6270.2 6814.8 7122.9 7267.8 7319.4 7580.9 8140.5
9064.8 10232.2 11381.3 12299 13101.7 13834.5 14297.5 14415.7 14130.9 13409.8
11954.2 9437.8 7790.7 6525 5167.7 3635.6 2389.8 1675.4 1307.3 1129.1
1024.2 861 729.4 253.1 123.2 20 0
3785.5 4773 5644 6323.5 6823.1 7161.2 7334.4 7382.7 7599.2 8103.8
8958.2 10102.3 11229.8 12179.1 12990.1 13722.9 14272.5 14470.7 14289.1 13677.9
12462.2 10137.3 8105.5 6806.5 5465.8 3963.6 2606.3 1758.7 1349 1169.1
1034.2 874.3 736.1 313.1 131.6 25 0
3785.5 4731.4 5585.7 6271.9 6806.5 7194.5 7409.4 7501 7670.8 8123.8
8851.6 9867.5 10950 11904.3 12675.4 13291.6 13869.4 14150.9 14079.3 13591.3
12613.7 11016.6 8781.6 7222.8 5892.2 4436.6 2962.7 1968.5 1455.6 1209.1
1067.5 929.3 796.1 607.9 309.8 36.6 0
3785.5 4731.4 5560.8 6245.2 6816.5 7254.5 7547.6 7700.8 7860.7 8210.4
8751.7 9539.4 10475.4 11373 12095.8 12688.7 13186.6 13589.7 13697.9 13538
12950.1 11859.3 10327.1 8513.5 6806.5 5289.3 3698.9 2368.2 1615.4 1229.1
1060.9 921 786.1 626.2 439.7 171.5 0
3785.5 4591.5 5395.9 6098.7 6701.6 7234.5 7659.2 7940.6 8120.5 8396.9
8846.6 9424.5 10172.3 10933.3 11617.8 12207.4 12687 13113.4 13416.5 13498.1
13336.5 12840.2 11877.6 10422.1 8721.7 6984.7 5204.4 3430.7 2155 1445.6
1102.5 979.3 851 649.5 438 136.6 0
3785.5 4518.2 5244.3 5928.8 6561.7 7147.9 7680.8 8102.2 8388.6 8656.7
8993.2 9476.1 10035.7 10700.2 11369.7 12035.8 12602.1 13045.1 13379.8 13656.3
13871.1 13799.5 13498.1 12813.6 11631.1 10099 8128.8 6233.6 4191.8 2588
1678.7 1147.5 831 503 253.1 66.6 0
3785.5 4378.3 5009.5 5654 6280.2 6894.8 7487.6 8015.6 8453.6 8805
9161.4 9551.1 9979.1 10512 11123.2 11816 12528.8 13216.6 13826.1 14362.4
14850.4 15386.6 15628.1 15778 15744.7 15065.2 13767.9 11701.1 8966.5 6073.7
3505.7 1820.3 929.3 536.3 261.5 89.9 0
3785.5 4271.7 4778 5330.9 5903.8 6445.1 7026.3 7590.9 8133.8 8613.4
9093.1 9537.7 9940.8 10375.4 10831.8 11321.4 11889.3 12532.1 13234.9 13981
14795.4 15964.5 16908.8 17485 18141.2 18615.8 18677.5 18039.6 16380.9 13696.2
9979.1 6440.1 3282.5 1339 478 93.3 0
3785.5 4080.2 4436.6 4849.6 5302.6 5782.3 6270.2 6753.2 7231.2 7722.5
8237.1 8713.4 9231.3 9772.6 10335.5 10900 11526.2 12229 13006.8 13887.8
14917 16477.5 18026.3 19087.1 20441.1 22034.9 23740.3 24877.7 24634.6 22344.7
17629.9 11429.6 4848 1480.5 466.3 96.6 0
3785.5 4046.9 4401.6 4781.4 5209.4 5662.4 6125.3 6586.7 7043 7506
7962.3 8435.2 8934.9 9476.1 10035.7 10616.9 11263.1 11977.6 12776.9 13687.9
14715.5 16367.5 17928 19077.1 20524.4 22261.4 24123.3 25309.1 25084.2 22649.4
17525 10716.8 4106.9 1134.1 366.4 83.3 0
3785.5 3920.3 4103.5 4350 4648.1 4972.9 5301 5645.7 6002.1 6361.8
6724.9 7099.6 7477.6 7877.3 8307 8761.7 9261.3 9827.5 10510.3 11289.7
12239 13747.9 14892 16021.1 17398.4 19055.5 20611 21285.5 20581 17894.7
13209.9 7352.7 2120.1 444.7 148.2 33.3 0
3785.5 3827.1 3930.3 4078.6 4283.4 4504.9 4746.4 4994.5 5246 5514.1
5775.6 6027.1 6286.9 6545 6818.1 7106.3 7409.4 7777.4 8203.8 8756.7
9556.1 10548.6 11224.8 11980.9 12885.2 13871.1 14543.9 14309.1 13133.3 10928.3
7892.3 4038.6 1317.3 393 134.9 31.6 0
3785.5 3743.8 3758.8 3827.1 3938.7 4053.6 4205.1 4355 4503.2 4658.1
4793 4914.6 5016.2 5109.4 5174.4 5216 5257.7 5286 5332.6 5440.9
5700.7 5853.9 5882.2 5938.8 6027.1 6107 5888.9 5197.7 4211.8 3121
2121.7 1202.4 602.9 254.8 123.2 43.3 0
3785.5 3569 3440.7 3374.1 3367.4 3394.1 3439 3489 3524 3545.6
3544 3502.3 3437.4 3345.8 3224.2 3076 2897.8 2712.9 2543.1 2384.9
2221.6 2076.8 1955.2 1855.3 1768.7 1680.4 1570.5 1422.3 1217.4 942.6
686.1 504.6 349.7 224.8 128.2 36.6 0
3785.5 3407.4 3172.6 3069.3 3044.3 3066 3112.6 3162.6 3187.6 3180.9
3145.9 3084.3 2994.4 2882.8 2752.9 2619.7 2481.4 2343.2 2206.7 2056.8
1905.2 1768.7 1668.7 1608.8 1585.5 1588.8 1585.5 1538.8 1423.9 1232.4
937.6 646.2 453 298.1 148.2 33.3 0
3785.5 3280.8 2997.7 2886.1 2891.1 2954.4 3024.4 3069.3 3072.7 3042.7
2984.4 2901.1 2802.9 2689.6 2569.7 2451.5 2326.6 2195 2060.1 1935.2
1840.3 1758.7 1703.7 1668.7 1638.8 1603.8 1548.8 1492.2 1422.3 1310.7
1140.8 896 587.9 324.8 154.9 33.3 0
3785.5 3159.3 2867.8 2792.9 2839.5 2926.1 2994.4 3027.7 3014.4 2962.7
2882.8 2787.9 2678 2569.7 2454.8 2343.2 2266.6 2175 2060.1 1968.5
1906.9 1825.3 1697 1595.5 1528.8 1463.9 1397.3 1330.7 1270.7 1215.7
1150.8 1045.9 856 656.2 384.7 93.3 0
3785.5 3091 2799.5 2757.9 2837.8 2921.1 2989.4 3009.4 2977.7 2896.1
2797.9 2686.3 2566.4 2459.8 2368.2 2316.6 2255 2191.7 2130 1993.5
1871.9 1775.3 1678.7 1588.8 1495.5 1413.9 1334 1260.7 1184.1 1095.8
1009.2 931 816 704.5 493 191.5 0
3785.5 3032.7 2756.2 2751.2 2839.5 2919.4 2979.4 2986.1 2937.8 2849.5
2737.9 2614.7 2504.8 2403.2 2334.9 2276.6 2201.7 2100.1 2010.1 1901.9
1818.6 1725.4 1633.8 1550.5 1480.5 1408.9 1332.3 1254 1162.4 1060.9
949.3 851 724.4 547.9 363.1 151.6 0
3785.5 2999.4 2734.6 2749.6 2846.2 2924.4 2977.7 2967.7 2906.1 2801.2
2671.3 2549.7 2446.5 2368.2 2331.6 2243.3 2106.7 1948.5 1885.2 1831.9
1737 1663.7 1600.4 1507.2 1437.2 1382.3 1310.7 1225.7 1124.1 1012.6
891 837.7 721.1 471.3 343.1 209.8 0
3785.5 2992.7 2721.3 2751.2 2847.8 2927.8 2976.1 2962.7 2887.8 2769.6
2638 2518.1 2416.5 2368.2 2311.6 2200 2000.1 1868.6 1835.3 1770.3
1687 1597.1 1512.2 1447.2 1407.3 1372.3 1307.3 1227.4 1130.8 1019.2
901 931 742.8 496.3 378 139.9 0
3785.5 2992.7 2719.6 2756.2 2849.5 2929.4 2974.4 2967.7 2894.5 2771.2
2638 2516.4 2414.8 2369.9 2306.6 2193.3 1985.2 1870.2 1843.6 1768.7
1682.1 1583.8 1513.8 1427.2 1415.6 1372.3 1305.7 1227.4 1137.5 1017.6
904.3 917.6 637.8 512.9 373 134.9 0
